McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 14 RSS/MI 10
Part #:5001450031
Catalog #:GR 14 RSS/MI 10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 0.6250 in | Housing & Shaft Fillet (in): | 0.04 in |
| Outer Width (in): | 1 in | Radial Lub Hole Diameter (in): | 0.08 in |
| Outside Diameter (in): | 1.375 in | Inner Width (in): | 1.01 in |
Technical Specifications
| Includes Inner Ring: | Yes | Material: | 52100 Bearing Steel |
| Series: | Standard | Cage Material: | No retainer |
| Misalignment: | No | Seal Type: | Rubber Lip |
| Number of Rows: | 1 | Bore Type: | Straight |
| Radial Clearance: | Normal | Rolling Element: | Needle Roller |
| Static Load Rating (lb): | 8,400 lb | Platform: | Guiderol Bearing |
| Dynamic Load Rating (lb): | 4,150 lb | Full Complement/Caged: | Full Complement |
| Sealed: | Sealed - Both Sides | Speed [Max] Grease (RPM): | 4,400 rpm |
| Duplexing: | No | Precision Rating: | Not Rated |
| Standard Met: | ABMA;ISO | Lubrication Hole Type: | Lubrication Groove & Hole |
| Enclosure: | Sealed Both Sides | Separable: | Inner ring - both sides |
| Component Type: | Outer race only | Retainer: | No |
| Operating Temperature Range (F): | -20F to 250 °F °F |
General Specifications
| UPC: | 726166061524 | Weight: | 0.27 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

