McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 18 RS
Part #:5001840000
Catalog #:GR 18 RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.1250 in | Housing & Shaft Fillet (in): | 0.04 in |
| Outer Width (in): | 1.25 in | Outside Diameter (in): | 1.625 in |
| Radial Lub Hole Diameter (in): | 0.09 in |
Technical Specifications
| Includes Inner Ring: | No | Material: | 52100 Bearing Steel |
| Series: | Standard | Cage Material: | No retainer |
| Rolling Element: | Needle Roller | Radial Clearance: | Normal |
| Misalignment: | No | Number of Rows: | 1 |
| Seal Type: | Rubber Lip | Bore Type: | Straight |
| Sealed: | Sealed - One Side | Static Load Rating (lb): | 15,200 lb |
| Platform: | Guiderol Bearing | Full Complement/Caged: | Full Complement |
| Duplexing: | No | Dynamic Load Rating (lb): | 6,250 lb |
| Speed [Max] Grease (RPM): | 3,400 rpm | Related Inner Ring: | MI 14 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | RBEC-1 |
| Flanges: | No Flanges | Standard Met: | ABMA, ISO |
| Component Type: | Outer race only | Enclosure: | Sealed One Side |
| Separable: | Nonseparable | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166061722 | Weight: | 0.32 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

