McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 18 RSS
Part #:5001850000
Catalog #:GR 18 RSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.1250 in | Housing & Shaft Fillet (in): | 0.04 in |
| Outside Diameter (in): | 1.625 in | Radial Lub Hole Diameter (in): | 0.09 in |
| Outer Width (in): | 1.25 in |
Technical Specifications
| Series: | Standard | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | No | Cage Material: | No retainer |
| Bore Type: | Straight | Seal Type: | Rubber Lip |
| Misalignment: | No | Radial Clearance: | Normal |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Duplexing: | No | Sealed: | Sealed - Both Sides |
| Dynamic Load Rating (lb): | 6,250 lb | Speed [Max] Oil (RPM): | 3,400 rpm |
| Speed [Max] Grease (RPM): | 1,700 rpm | Full Complement/Caged: | Full Complement |
| Platform: | Guiderol Bearing | Static Load Rating (lb): | 15,200 lb |
| Flanges: | No flange | Related Inner Ring: | MI 14 |
| Lubrication Hole Type: | Lubrication groove and hole | Precision Rating: | RBEC-1 |
| Component Type: | Outer race only | Enclosure: | Sealed Both Sides |
| Separable: | Nonseparable | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166061739 | Weight: | 0.72 LB |
| Packaged Length: | 1.60 IN | Packaged Width: | 1.70 IN |
| Packaged Height: | 2.30 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

