McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 20 S
Part #:5002010000
Catalog #:GR 20 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.2500 in | Housing & Shaft Fillet (in): | 0.04 in |
| Outside Diameter (in): | 1.75 in | Outer Width (in): | 1.25 in |
| Radial Lub Hole Diameter (in): | 0.09 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Includes Inner Ring: | No |
| Series: | Standard | Cage Material: | No retainer |
| Seal Type: | Rubber Lip | Number of Rows: | 1 |
| Misalignment: | No | Radial Clearance: | Normal |
| Rolling Element: | Needle Roller | Bore Type: | Straight |
| Static Load Rating (lb): | 17,000 lb | Sealed: | Sealed - One Side |
| Speed [Max] Grease (RPM): | 3,050 rpm | Platform: | Guiderol Bearing |
| Duplexing: | No | Dynamic Load Rating (lb): | 6,500 lb |
| Full Complement/Caged: | Full Complement | Standard Met: | ABMA, ISO |
| Flanges: | No Flanges | Precision Rating: | RBEC-1 |
| Related Inner Ring: | MI 16 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Component Type: | Outer race only | Enclosure: | Sealed One Side |
| Separable: | Nonseparable | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166061784 | Weight: | 0.30 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

