McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 20 SRS
Part #:5002020000
Catalog #:GR 20 SRS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.04 in | Bore Size (in): | 1.2500 in |
| Radial Lub Hole Diameter (in): | 0.09 in | Outside Diameter (in): | 1.75 in |
| Outer Width (in): | 1.25 in |
Technical Specifications
| Includes Inner Ring: | No | Series: | Standard |
| Material: | 52100 Bearing Steel | Cage Material: | No retainer |
| Rolling Element: | Needle Roller | Number of Rows: | 1 |
| Bore Type: | Straight | Seal Type: | Rubber Lip |
| Radial Clearance: | Normal | Misalignment: | No |
| Speed [Max] Grease (RPM): | 1,500 rpm | Dynamic Load Rating (lb): | 6,500 lb |
| Full Complement/Caged: | Full Complement | Static Load Rating (lb): | 17,000 lb |
| Sealed: | Sealed - Both Sides | Speed [Max] Oil (RPM): | 3,050 rpm |
| Duplexing: | No | Platform: | Guiderol Bearing |
| Precision Rating: | RBEC-1 | Related Inner Ring: | MI 16 |
| Flanges: | No flange | Lubrication Hole Type: | Lubrication groove and hole |
| Component Type: | Outer race only | Enclosure: | Sealed Both Sides |
| Separable: | Nonseparable | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166061791 | Weight: | 0.31 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

