McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 20 SS
Part #:5002030000
Catalog #:GR 20 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.04 in | Bore Size (in): | 1.2500 in |
| Outside Diameter (in): | 1.75 in | Radial Lub Hole Diameter (in): | 0.09 in |
| Outer Width (in): | 1.25 in |
Technical Specifications
| Includes Inner Ring: | No | Material: | 52100 Bearing Steel |
| Series: | Standard | Cage Material: | No retainer |
| Number of Rows: | 1 | Bore Type: | Straight |
| Radial Clearance: | Normal | Misalignment: | No |
| Seal Type: | Rubber Lip | Rolling Element: | Needle Roller |
| Dynamic Load Rating (lb): | 6,500 lb | Platform: | Guiderol Bearing |
| Sealed: | Sealed - Both Sides | Duplexing: | No |
| Speed [Max] Oil (RPM): | 3,050 rpm | Static Load Rating (lb): | 17,000 lb |
| Full Complement/Caged: | Full Complement | Speed [Max] Grease (RPM): | 1,500 rpm |
| Flanges: | No flange | Precision Rating: | RBEC-1 |
| Related Inner Ring: | MI 16 | Lubrication Hole Type: | Lubrication groove and hole |
| Component Type: | Outer race only | Separable: | Nonseparable |
| Enclosure: | Sealed Both Sides | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166061807 | Weight: | 0.34 LB |
| Packaged Length: | 1.80 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 2.30 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

