McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 20 RSS/MI 16
Part #:5002050049
Catalog #:GR 20 RSS/MI 16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1 in | Housing & Shaft Fillet (in): | 0.04 in |
| Outer Width (in): | 1.25 in | Radial Lub Hole Diameter (in): | 0.09 in |
| Outside Diameter (in): | 1.75 in | Inner Width (in): | 1.26 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Includes Inner Ring: | Yes |
| Series: | Standard | Cage Material: | No retainer |
| Rolling Element: | Needle Roller | Number of Rows: | 1 |
| Radial Clearance: | Normal | Misalignment: | No |
| Seal Type: | Rubber Lip | Bore Type: | Straight |
| Duplexing: | No | Platform: | Guiderol Bearing |
| Full Complement/Caged: | Full Complement | Static Load Rating (lb): | 17,000 lb |
| Speed [Max] Grease (RPM): | 3,050 rpm | Sealed: | Sealed - Both Sides |
| Dynamic Load Rating (lb): | 6,500 lb | Precision Rating: | Not Rated |
| Lubrication Hole Type: | Lubrication Groove & Hole | Standard Met: | ABMA;ISO |
| Enclosure: | Sealed Both Sides | Separable: | Inner ring - both sides |
| Component Type: | Outer race only | Retainer: | No |
| Operating Temperature Range (F): | -20F to 250 °F °F |
General Specifications
| UPC: | 726166061869 | Weight: | 0.46 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

