McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 22 S
Part #:5002210000
Catalog #:GR 22 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.3750 in | Housing & Shaft Fillet (in): | 0.04 in |
| Radial Lub Hole Diameter (in): | 0.09 in | Outside Diameter (in): | 1.875 in |
| Outer Width (in): | 1.25 in |
Technical Specifications
| Includes Inner Ring: | No | Series: | Standard |
| Material: | 52100 Bearing Steel | Cage Material: | No retainer |
| Bore Type: | Straight | Seal Type: | Rubber Lip |
| Misalignment: | No | Rolling Element: | Needle Roller |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Speed [Max] Grease (RPM): | 1,400 rpm | Platform: | Guiderol Bearing |
| Static Load Rating (lb): | 18,600 lb | Full Complement/Caged: | Full Complement |
| Dynamic Load Rating (lb): | 7,100 lb | Duplexing: | No |
| Sealed: | Sealed - One Side | Speed [Max] Oil (RPM): | 2,800 rpm |
| Lubrication Hole Type: | Lubrication groove and hole | Related Inner Ring: | MI 18 |
| Precision Rating: | RBEC-1 | Flanges: | No flange |
| Enclosure: | Open | Component Type: | Outer race only |
| Separable: | Nonseparable | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166061937 | Weight: | 0.77 LB |
| Packaged Length: | 2.20 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 1.50 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

