McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 24 SRS
Part #:5002420000
Catalog #:GR 24 SRS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.06 in | Bore Size (in): | 1.5000 in |
| Outer Width (in): | 1.25 in | Outside Diameter (in): | 2.0625 in |
| Radial Lub Hole Diameter (in): | 0.09 in |
Technical Specifications
| Includes Inner Ring: | No | Material: | 52100 Bearing Steel |
| Series: | Standard | Cage Material: | No retainer |
| Misalignment: | No | Bore Type: | Straight |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Seal Type: | Rubber Lip |
| Platform: | Guiderol Bearing | Duplexing: | No |
| Dynamic Load Rating (lb): | 7,150 lb | Static Load Rating (lb): | 20,200 lb |
| Speed [Max] Grease (RPM): | 2,550 rpm | Sealed: | Sealed - Both Sides |
| Full Complement/Caged: | Full Complement | Precision Rating: | RBEC-1 |
| Flanges: | No Flanges | Standard Met: | ABMA, ISO |
| Related Inner Ring: | MI 20 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Separable: | Nonseparable | Enclosure: | Sealed Both Sides |
| Component Type: | Outer race only | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166062033 | Weight: | 0.43 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

