McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 24 SS/MI 20 BULK
Part #:5002430061
Catalog #:GR 24 SS/MI 20 BULK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.06 in | Bore Size (in): | 1.2500 in |
| Outside Diameter (in): | 2.0625 in | Radial Lub Hole Diameter (in): | 0.09 in |
| Outer Width (in): | 1.25 in | Inner Width (in): | 1.26 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | Yes |
| Material: | 52100 Bearing Steel | Cage Material: | No retainer |
| Rolling Element: | Needle Roller | Seal Type: | Rubber Lip |
| Radial Clearance: | Normal | Bore Type: | Straight |
| Number of Rows: | 1 | Misalignment: | No |
| Platform: | Guiderol Bearing | Dynamic Load Rating (lb): | 7,150 lb |
| Full Complement/Caged: | Full Complement | Duplexing: | No |
| Speed [Max] Grease (RPM): | 2,550 rpm | Sealed: | Sealed - Both Sides |
| Static Load Rating (lb): | 20,200 lb | Standard Met: | ABMA;ISO |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | Not Rated |
| Separable: | Inner ring - both sides | Enclosure: | Sealed Both Sides |
| Component Type: | Outer race only | Retainer: | No |
| Operating Temperature Range (F): | -20F to 250 °F °F |
General Specifications
| UPC: | 726166062057 | Weight: | 0.61 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

