McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 30 S
Part #:5003010000
Catalog #:GR 30 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.8750 in | Housing & Shaft Fillet (in): | 0.06 in |
| Outside Diameter (in): | 2.4375 in | Outer Width (in): | 1.25 in |
| Radial Lub Hole Diameter (in): | 0.09 in |
Technical Specifications
| Includes Inner Ring: | No | Series: | Standard |
| Material: | 52100 Bearing Steel | Cage Material: | No retainer |
| Rolling Element: | Needle Roller | Bore Type: | Straight |
| Radial Clearance: | Normal | Misalignment: | No |
| Number of Rows: | 1 | Seal Type: | Rubber Lip |
| Dynamic Load Rating (lb): | 8,150 lb | Full Complement/Caged: | Full Complement |
| Platform: | Guiderol Bearing | Duplexing: | No |
| Speed [Max] Grease (RPM): | 2,000 rpm | Sealed: | Sealed - One Side |
| Static Load Rating (lb): | 25,200 lb | Lubrication Hole Type: | Lubrication Groove & Hole |
| Standard Met: | ABMA, ISO | Precision Rating: | RBEC-1 |
| Related Inner Ring: | MI 25 4S | Flanges: | No Flanges |
| Enclosure: | Sealed One Side | Separable: | Nonseparable |
| Component Type: | Outer race only | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166062347 | Weight: | 0.59 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

