McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 36 SRS
Part #:5003620000
Catalog #:GR 36 SRS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.2500 in | Housing & Shaft Fillet (in): | 0.06 in |
| Radial Lub Hole Diameter (in): | 0.13 in | Outer Width (in): | 1.75 in |
| Outside Diameter (in): | 3 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | No | Cage Material: | No retainer |
| Seal Type: | Rubber Lip | Number of Rows: | 1 |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Misalignment: | No | Radial Clearance: | Normal |
| Static Load Rating (lb): | 49,100 lb | Sealed: | Sealed - Both Sides |
| Dynamic Load Rating (lb): | 15,250 lb | Platform: | Guiderol Bearing |
| Full Complement/Caged: | Full Complement | Duplexing: | No |
| Speed [Max] Grease (RPM): | 1,700 rpm | Standard Met: | ABMA, ISO |
| Precision Rating: | RBEC-1 | Flanges: | No Flanges |
| Lubrication Hole Type: | Lubrication Groove & Hole | Related Inner Ring: | MI 28 |
| Enclosure: | Sealed Both Sides | Separable: | Nonseparable |
| Component Type: | Outer race only | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166062576 | Weight: | 1.19 LB |
| Packaged Length: | 3.31 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 3.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

