McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 40 SS/MI 34
Part #:5004030103
Catalog #:GR 40 SS/MI 34
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.08 in | Bore Size (in): | 2.1250 in |
| Radial Lub Hole Diameter (in): | 0.13 in | Outside Diameter (in): | 3.25 in |
| Inner Width (in): | 1.76 in | Outer Width (in): | 1.75 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | Yes |
| Material: | 52100 Bearing Steel | Cage Material: | No retainer |
| Misalignment: | No | Rolling Element: | Needle Roller |
| Radial Clearance: | Normal | Seal Type: | Rubber Lip |
| Bore Type: | Straight | Number of Rows: | 1 |
| Sealed: | Sealed - Both Sides | Dynamic Load Rating (lb): | 16,200 lb |
| Speed [Max] Grease (RPM): | 1,530 rpm | Platform: | Guiderol Bearing |
| Full Complement/Caged: | Full Complement | Static Load Rating (lb): | 54,500 lb |
| Duplexing: | No | Standard Met: | ABMA;ISO |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | Not Rated |
| Component Type: | Outer race only | Separable: | Inner ring - both sides |
| Enclosure: | Sealed Both Sides | Retainer: | No |
| Operating Temperature Range (F): | -20F to 250 °F °F |
General Specifications
| UPC: | 726166100490 | Weight: | 1.96 LB |
| Packaged Length: | 3.31 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 3.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

