McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 44 S
Part #:5004410000
Catalog #:GR 44 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.08 in | Bore Size (in): | 2.7500 in |
| Outer Width (in): | 1.75 in | Outside Diameter (in): | 3.5 in |
| Radial Lub Hole Diameter (in): | 0.13 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | No |
| Material: | 52100 Bearing Steel | Cage Material: | No retainer |
| Seal Type: | Rubber Lip | Radial Clearance: | Normal |
| Number of Rows: | 1 | Bore Type: | Straight |
| Misalignment: | No | Rolling Element: | Needle Roller |
| Sealed: | Sealed - One Side | Duplexing: | No |
| Dynamic Load Rating (lb): | 16,800 lb | Speed [Max] Grease (RPM): | 1,390 rpm |
| Static Load Rating (lb): | 59,900 lb | Platform: | Guiderol Bearing |
| Full Complement/Caged: | Full Complement | Related Inner Ring: | MI 35 |
| Standard Met: | ABMA, ISO | Lubrication Hole Type: | Lubrication Groove & Hole |
| Precision Rating: | RBEC-1 | Flanges: | No Flanges |
| Enclosure: | Sealed One Side | Component Type: | Outer race only |
| Separable: | Nonseparable | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166062804 | Weight: | 1.59 LB |
| Packaged Length: | 3.62 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 3.62 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

