McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 44 SS/MI 36
Part #:5004430109
Catalog #:GR 44 SS/MI 36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.08 in | Bore Size (in): | 2.2500 in |
| Radial Lub Hole Diameter (in): | 0.13 in | Inner Width (in): | 1.76 in |
| Outer Width (in): | 1.75 in | Outside Diameter (in): | 3.5 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | Yes | Cage Material: | No retainer |
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Rubber Lip | Number of Rows: | 1 |
| Misalignment: | No | Rolling Element: | Needle Roller |
| Sealed: | Sealed - Both Sides | Duplexing: | No |
| Full Complement/Caged: | Full Complement | Dynamic Load Rating (lb): | 16,800 lb |
| Speed [Max] Grease (RPM): | 1,390 rpm | Static Load Rating (lb): | 59,900 lb |
| Platform: | Guiderol Bearing | Standard Met: | ABMA, ISO |
| Precision Rating: | RBEC-1 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Flanges: | No Flanges | Related Inner Ring: | MI 36 |
| Component Type: | Outer race only | Separable: | Inner ring - both sides |
| Enclosure: | Sealed Both Sides | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166062842 | Weight: | 2.36 LB |
| Packaged Length: | 3.62 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 3.62 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

