McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 56 RS/MI 48 DS
Part #:5005642145
Catalog #:GR 56 RS/MI 48 DS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.08 in | Bore Size (in): | 3 in |
| Radial Lub Hole Diameter (in): | 0.19 in | Outer Width (in): | 2 in |
| Inner Width (in): | 2.01 in | Outside Diameter (in): | 4.5 in |
Technical Specifications
| Series: | Standard | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | Yes | Cage Material: | No retainer |
| Seal Type: | Rubber Lip | Number of Rows: | 2 |
| Misalignment: | No | Rolling Element: | Needle Roller |
| Radial Clearance: | Normal | Bore Type: | Straight |
| Duplexing: | Yes | Dynamic Load Rating (lb): | 28,900 lb |
| Static Load Rating (lb): | 86,500 lb | Sealed: | Sealed - One Side |
| Full Complement/Caged: | Full Complement | Platform: | Guiderol Bearing |
| Speed [Max] Grease (RPM): | 1,090 rpm | Precision Rating: | Not Rated |
| Standard Met: | ABMA;ISO | Lubrication Hole Type: | Lubrication Groove & Hole |
| Enclosure: | Sealed One Side | Component Type: | Outer race only |
| Separable: | Inner ring - both sides | Retainer: | No |
| Operating Temperature Range (F): | -20F to 250 °F °F |
General Specifications
| UPC: | 726166063191 | Weight: | 8.40 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 4.90 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

