McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 56 RSS
Part #:5005650000
Catalog #:GR 56 RSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.08 in | Bore Size (in): | 3.5000 in |
| Radial Lub Hole Diameter (in): | 0.19 in | Outer Width (in): | 2 in |
| Outside Diameter (in): | 4.5 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | No | Cage Material: | No retainer |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Bore Type: | Straight | Seal Type: | Rubber Lip |
| Rolling Element: | Needle Roller | Misalignment: | No |
| Platform: | Guiderol Bearing | Sealed: | Sealed - Both Sides |
| Full Complement/Caged: | Full Complement | Dynamic Load Rating (lb): | 25,100 lb |
| Speed [Max] Grease (RPM): | 1,090 rpm | Duplexing: | No |
| Static Load Rating (lb): | 86,500 lb | Related Inner Ring: | MI 46 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Standard Met: | ABMA, ISO |
| Precision Rating: | RBEC-1 | Flanges: | No Flanges |
| Component Type: | Outer race only | Separable: | Nonseparable |
| Enclosure: | Sealed Both Sides | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166063207 | Weight: | 2.78 LB |
| Packaged Length: | 4.87 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 4.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

