McGill Guiderol® Radial Radial Needle Roller Bearing - Sealed - GR 48 RSS/MI 40
Part #:5004850121
Catalog #:GR 48 RSS/MI 40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.5000 in | Outer Width (in): | 1.75 in |
| Radial Lub Hole Diameter (in): | 0.13 in | Outside Diameter (in): | 3.75 in |
| Inner Width (in): | 1.76 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | Yes |
| Material: | 52100 Bearing Steel | Cage Material: | No retainer |
| Number of Rows: | 1 | Bore Type: | Straight |
| Seal Type: | Rubber Lip | Misalignment: | No |
| Rolling Element: | Needle Roller | Radial Clearance: | Normal |
| Sealed: | Sealed - Both Sides | Duplexing: | No |
| Full Complement/Caged: | Full Complement | Static Load Rating (lb): | 65,400 lb |
| Speed [Max] Grease (RPM): | 1,270 rpm | Platform: | Guiderol Bearing |
| Dynamic Load Rating (lb): | 22,400 lb | Lubrication Hole Type: | Lubrication Groove & Hole |
| Related Inner Ring: | MI 40 | Flanges: | No Flanges |
| Standard Met: | ABMA, ISO | Precision Rating: | RBEC-1 |
| Separable: | Inner ring - both sides | Component Type: | Outer race only |
| Enclosure: | Sealed Both Sides | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166133795 | Weight: | 2.64 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 3.90 IN |
| Packaged Height: | 2.00 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

