McGill Guiderol® Radial Radial Needle Roller Bearing - Sealed - GR 52 RSS/MI 42
Part #:5005250127
Catalog #:GR 52 RSS/MI 42
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.6250 in | Radial Lub Hole Diameter (in): | 0.19 in |
| Outer Width (in): | 1.75 in | Inner Width (in): | 1.76 in |
| Outside Diameter (in): | 4.25 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | Yes |
| Material: | 52100 Bearing Steel | Cage Material: | No retainer |
| Rolling Element: | Needle Roller | Misalignment: | No |
| Radial Clearance: | Normal | Bore Type: | Straight |
| Number of Rows: | 1 | Seal Type: | Rubber Lip |
| Static Load Rating (lb): | 63,800 lb | Sealed: | Sealed - Both Sides |
| Dynamic Load Rating (lb): | 25,100 lb | Speed [Max] Grease (RPM): | 1,175 rpm |
| Duplexing: | No | Full Complement/Caged: | Full Complement |
| Platform: | Guiderol Bearing | Lubrication Hole Type: | Lubrication Groove & Hole |
| Related Inner Ring: | MI 42 | Standard Met: | ABMA, ISO |
| Precision Rating: | RBEC-1 | Flanges: | No Flanges |
| Component Type: | Outer race only | Enclosure: | Sealed Both Sides |
| Separable: | Inner ring - both sides | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166128272 | Weight: | 3.76 LB |
| Packaged Length: | 4.87 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 4.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

