McGill Guiderol® Radial Radial Needle Roller Bearing - Sealed - GR 52 RSS BULK
Part #:5005250500
Catalog #:GR 52 RSS BULK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.2500 in | Outer Width (in): | 1.75 in |
| Outside Diameter (in): | 4.25 in |
Technical Specifications
| Cage Material: | No retainer | Number of Rows: | 1 |
| Rolling Element: | Needle Roller Bearing | Separable: | Nonseparable |
| Enclosure: | Sealed Both Sides | Component Type: | Outer and Rollers |
| Retainer: | No |
General Specifications
| UPC: | 726166125622 | Weight: | 2.25 LB |
| Packaged Length: | 4.87 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 4.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

