McGill Guiderol® Radial Radial Needle Roller Bearing (with inner) - GR 20 N
Part #:5002060000
Catalog #:GR 20 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.2500 in | Housing & Shaft Fillet (in): | 0.04 in |
| Outer Width (in): | 1 in | Radial Lub Hole Diameter (in): | 0.09 in |
| Outside Diameter (in): | 1.75 in |
Technical Specifications
| Includes Inner Ring: | No | Material: | 52100 Bearing Steel |
| Series: | Narrow | Cage Material: | No retainer |
| Number of Rows: | 1 | Seal Type: | Unsealed |
| Misalignment: | No | Rolling Element: | Needle Roller |
| Radial Clearance: | Normal | Bore Type: | Straight |
| Platform: | Guiderol Bearing | Speed [Max] Oil (RPM): | 4,800 rpm |
| Dynamic Load Rating (lb): | 6,500 lb | Full Complement/Caged: | Full Complement |
| Sealed: | None | Speed [Max] Grease (RPM): | 2,400 rpm |
| Static Load Rating (lb): | 17,000 lb | Duplexing: | No |
| Related Inner Ring: | MI 16 N | Standard Met: | ABMA, ISO |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | RBEC-1 |
| Flanges: | No Flanges | Component Type: | Outer race only |
| Separable: | Nonseparable | Enclosure: | Open |
| Retainer: | No | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166061883 | Weight: | 0.25 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

