McGill Guiderol® Radial Radial Needle Roller Bearing (with inner) - GR 104
Part #:5010400000
Catalog #:GR 104
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 6.5000 in | Housing & Shaft Fillet (in): | 0.12 in |
| Outside Diameter (in): | 8 in | Radial Lub Hole Diameter (in): | 0.25 in |
| Outer Width (in): | 3 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | No |
| Material: | 52100 Bearing Steel | Cage Material: | No retainer |
| Rolling Element: | Needle Roller | Number of Rows: | 1 |
| Misalignment: | No | Bore Type: | Straight |
| Seal Type: | Unsealed | Radial Clearance: | Normal |
| Speed [Max] Grease (RPM): | 450 rpm | Full Complement/Caged: | Full Complement |
| Static Load Rating (lb): | 308,000 lb | Duplexing: | No |
| Speed [Max] Oil (RPM): | 930 rpm | Dynamic Load Rating (lb): | 75,000 lb |
| Sealed: | None | Platform: | Guiderol Bearing |
| Precision Rating: | RBEC-1 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Related Inner Ring: | MI 88 | Flanges: | No Flanges |
| Standard Met: | ABMA, ISO | Component Type: | Outer race only |
| Enclosure: | Open | Separable: | Nonseparable |
| Retainer: | No | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166063689 | Weight: | 13.55 LB |
| Packaged Length: | 8.06 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 3.00 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

