McGill Guiderol® Radial Radial Needle Roller Bearing (with inner) - Sealed - GR 20 RS
Part #:5002040000
Catalog #:GR 20 RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.2500 in | Housing & Shaft Fillet (in): | 0.04 in |
| Outside Diameter (in): | 1.75 in | Outer Width (in): | 1.25 in |
| Radial Lub Hole Diameter (in): | 0.09 in |
Technical Specifications
| Includes Inner Ring: | No | Series: | Standard |
| Material: | 52100 Bearing Steel | Cage Material: | No retainer |
| Number of Rows: | 1 | Seal Type: | Rubber Lip |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Misalignment: | No | Radial Clearance: | Normal |
| Platform: | Guiderol Bearing | Static Load Rating (lb): | 17,000 lb |
| Duplexing: | No | Speed [Max] Grease (RPM): | 1,500 rpm |
| Speed [Max] Oil (RPM): | 3,050 rpm | Full Complement/Caged: | Full Complement |
| Sealed: | Sealed - One Side | Dynamic Load Rating (lb): | 6,500 lb |
| Lubrication Hole Type: | Lubrication groove and hole | Flanges: | No flange |
| Related Inner Ring: | MI 16 | Precision Rating: | RBEC-1 |
| Enclosure: | Sealed One Side | Component Type: | Outer race only |
| Separable: | Nonseparable | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166061821 | Weight: | 0.30 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

