McGill Guiderol® Radial Radial Needle Roller Bearing (with inner) - Sealed - GR 40 SS/MI 31 BULK
Part #:5004030094
Catalog #:GR 40 SS/MI 31 BULK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.08 in | Bore Size (in): | 1.9375 in |
| Inner Width (in): | 1.76 in | Radial Lub Hole Diameter (in): | 0.13 in |
| Outside Diameter (in): | 3.25 in | Outer Width (in): | 1.75 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | Yes | Cage Material: | No retainer |
| Misalignment: | No | Rolling Element: | Needle Roller |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Seal Type: | Rubber Lip | Bore Type: | Straight |
| Duplexing: | No | Full Complement/Caged: | Full Complement |
| Speed [Max] Grease (RPM): | 1,530 rpm | Dynamic Load Rating (lb): | 16,200 lb |
| Platform: | Guiderol Bearing | Sealed: | Sealed - Both Sides |
| Static Load Rating (lb): | 54,500 lb | Standard Met: | ABMA;ISO |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | Not Rated |
| Component Type: | Outer race only | Separable: | Inner ring - both sides |
| Enclosure: | Sealed Both Sides | Retainer: | No |
| Operating Temperature Range (F): | -20F to 250 °F °F |
General Specifications
| UPC: | 726166062729 | Weight: | 2.25 LB |
| Packaged Length: | 3.31 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 3.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

