McGill Guiderol® Radial Radial Needle Roller Bearing (with inner) - Sealed - GR 40 SS/MI 32
Part #:5004030097
Catalog #:GR 40 SS/MI 32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.5000 in | Outer Width (in): | 1.75 in |
| Outside Diameter (in): | 3.25 in |
Technical Specifications
| Component Type: | Complete with Outer and Inner Race | Rolling Element: | Needle Roller Bearing |
| Number of Rows: | 1 | Separable: | Inner/Outer ring-both sides |
| Enclosure: | 2 Seals | Retainer: | Yes |
General Specifications
| UPC: | 726166452421 | Weight: | 2.16 LB |
| Packaged Length: | 3.31 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 3.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

