McGill Guiderol® Radial Radial Needle Roller Bearing (with inner) - Sealed - GR 52 RS/MI 44 DS
Part #:5005242133
Catalog #:GR 52 RS/MI 44 DS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.2500 in | Outside Diameter (in): | 4.25 in |
| Outer Width (in): | 1.75 in |
Technical Specifications
| Number of Rows: | 2 | Component Type: | Complete with Outer and Inner Race |
| Separable: | Inner/Outer ring-both sides | Rolling Element: | Needle Roller Bearing |
| Enclosure: | 1 Seal | Retainer: | Yes |
General Specifications
| UPC: | 726166145699 | Weight: | 6.71 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 4.30 IN |
| Packaged Height: | 4.70 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

