McGill Multi-Rol® Radial Needle Roller Bearing - Shielded - RD 10
Part #:7936001000
Catalog #:RD 10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.03125 in | Bore Size (in): | 1.2500 in |
| Outer Width (in): | 2.25 in | Outside Diameter (in): | 2.0625 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | Yes | Cage Material: | No retainer |
| Bore Type: | Straight | Seal Type: | Shield |
| Number of Rows: | 2 | Rolling Element: | Needle Roller |
| Misalignment: | No | Radial Clearance: | Normal |
| Speed [Max] Oil (RPM): | 3,300 rpm | Static Load Rating (lb): | 54,300 lb |
| Sealed: | Shielded - Both Sides | Duplexing: | No |
| Speed [Max] Grease (RPM): | 1,650 rpm | Dynamic Load Rating (lb): | 13,600 lb |
| Platform: | Multi-Rol Bearing | Full Complement/Caged: | Full Complement |
| Precision Rating: | RBEC-1 | Flanges: | No Flanges |
| Standard Met: | ABMA, ISO | Lubrication Hole Type: | Lubrication Groove & Hole |
| Component Type: | Complete with Outer and Inner race | Separable: | Nonseparable |
| Enclosure: | Metal Shield Both Sides | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166073145 | Weight: | 1.21 LB |
| Packaged Length: | 3.62 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 3.62 IN |

