McGill Multi-Rol® Radial Needle Roller Bearing - Shielded - RD 14
Part #:7936001400
Catalog #:RD 14
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.0625 in | Bore Size (in): | 1.7500 in |
| Outside Diameter (in): | 2.75 in | Outer Width (in): | 2.375 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | Yes | Cage Material: | No retainer |
| Bore Type: | Straight | Misalignment: | No |
| Rolling Element: | Needle Roller | Seal Type: | Shield |
| Radial Clearance: | Normal | Number of Rows: | 2 |
| Duplexing: | No | Speed [Max] Oil (RPM): | 2,500 rpm |
| Full Complement/Caged: | Full Complement | Dynamic Load Rating (lb): | 16,400 lb |
| Sealed: | Shielded - Both Sides | Static Load Rating (lb): | 75,100 lb |
| Speed [Max] Grease (RPM): | 1,250 rpm | Platform: | Multi-Rol Bearing |
| Standard Met: | ABMA, ISO | Precision Rating: | RBEC-1 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Flanges: | No Flanges |
| Enclosure: | Metal Shield Both Sides | Component Type: | Complete with Outer and Inner race |
| Separable: | Nonseparable | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166073169 | Weight: | 2.18 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 3.40 IN |

