McGill Multi-Rol® Radial Needle Roller Bearing - Shielded - RD 18
Part #:7936001800
Catalog #:RD 18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.0625 in | Bore Size (in): | 2.2500 in |
| Outside Diameter (in): | 3.5 in | Outer Width (in): | 2.5 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | Yes | Cage Material: | No retainer |
| Seal Type: | Shield | Radial Clearance: | Normal |
| Rolling Element: | Needle Roller | Bore Type: | Straight |
| Misalignment: | No | Number of Rows: | 2 |
| Speed [Max] Oil (RPM): | 1,800 rpm | Static Load Rating (lb): | 102,600 lb |
| Duplexing: | No | Full Complement/Caged: | Full Complement |
| Dynamic Load Rating (lb): | 19,200 lb | Speed [Max] Grease (RPM): | 900 rpm |
| Sealed: | Shielded - Both Sides | Platform: | Multi-Rol Bearing |
| Flanges: | No Flanges | Standard Met: | ABMA, ISO |
| Precision Rating: | RBEC-1 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Enclosure: | Metal Shield Both Sides | Separable: | Nonseparable |
| Component Type: | Complete with Outer and Inner race | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166073183 | Weight: | 3.57 LB |
| Packaged Length: | 4.06 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 4.15 IN |

