McGill Multi-Rol® Radial Needle Roller Bearing - Shielded - RD 24
Part #:7936002400
Catalog #:RD 24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.09375 in | Bore Size (in): | 3 in |
| Outside Diameter (in): | 4.5 in | Outer Width (in): | 2.75 in |
Technical Specifications
| Includes Inner Ring: | Yes | Material: | 52100 Bearing Steel |
| Series: | Standard | Cage Material: | No retainer |
| Bore Type: | Straight | Seal Type: | Shield |
| Rolling Element: | Needle Roller | Number of Rows: | 2 |
| Misalignment: | No | Radial Clearance: | Normal |
| Sealed: | Shielded - Both Sides | Static Load Rating (lb): | 144,500 lb |
| Speed [Max] Oil (RPM): | 1,400 rpm | Speed [Max] Grease (RPM): | 7,000 rpm |
| Duplexing: | No | Full Complement/Caged: | Full Complement |
| Dynamic Load Rating (lb): | 29,400 lb | Platform: | Multi-Rol Bearing |
| Flanges: | No Flanges | Precision Rating: | RBEC-1 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Standard Met: | ABMA, ISO |
| Component Type: | Complete with Outer and Inner race | Separable: | Nonseparable |
| Enclosure: | Metal Shield Both Sides | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166073206 | Weight: | 6.06 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 5.50 IN |

