McGill Multi-Rol® Radial Needle Roller Bearing - Shielded - RD 28
Part #:7936002800
Catalog #:RD 28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.5000 in | Housing & Shaft Fillet (in): | 0.09375 in |
| Outside Diameter (in): | 5 in | Outer Width (in): | 3 in |
Technical Specifications
| Includes Inner Ring: | Yes | Series: | Standard |
| Material: | 52100 Bearing Steel | Cage Material: | No retainer |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Misalignment: | No | Radial Clearance: | Normal |
| Seal Type: | Shield | Number of Rows: | 2 |
| Duplexing: | No | Dynamic Load Rating (lb): | 34,400 lb |
| Speed [Max] Oil (RPM): | 1,250 rpm | Sealed: | Shielded - Both Sides |
| Speed [Max] Grease (RPM): | 625 rpm | Static Load Rating (lb): | 184,900 lb |
| Full Complement/Caged: | Full Complement | Platform: | Multi-Rol Bearing |
| Precision Rating: | RBEC-1 | Flanges: | No flange |
| Lubrication Hole Type: | Lubrication groove and hole | Component Type: | Complete with Outer and Inner race |
| Separable: | Nonseparable | Enclosure: | Metal Shield Both Sides |
| Retainer: | No | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166073213 | Weight: | 7.70 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 5.90 IN |
| Packaged Height: | 3.40 IN |

