McGill Multi-Rol® Radial Needle Roller Bearing - Shielded - RS 8
Part #:7942000800
Catalog #:RS 8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1 in | Housing & Shaft Fillet (in): | 0.03125 in |
| Outside Diameter (in): | 1.8125 in | Outer Width (in): | 1.063 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | Yes |
| Material: | 52100 Bearing Steel | Cage Material: | No retainer |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Seal Type: | Shield | Bore Type: | Straight |
| Radial Clearance: | Normal | Misalignment: | No |
| Dynamic Load Rating (lb): | 6,170 lb | Full Complement/Caged: | Full Complement |
| Speed [Max] Oil (RPM): | 4,000 rpm | Speed [Max] Grease (RPM): | 2,000 rpm |
| Duplexing: | No | Static Load Rating (lb): | 18,700 lb |
| Platform: | Multi-Rol Bearing | Sealed: | Shielded - Both Sides |
| Lubrication Hole Type: | Lubrication Groove & Hole | Standard Met: | ABMA, ISO |
| Precision Rating: | RBEC-1 | Flanges: | No Flanges |
| Separable: | Nonseparable | Enclosure: | Metal Shield Both Sides |
| Component Type: | Complete with Outer and Inner race | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166073251 | Weight: | 0.86 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.30 IN |
| Packaged Height: | 1.70 IN |

