McGill Multi-Rol® Radial Needle Roller Bearing - Shielded - RS 16
Part #:7942001600
Catalog #:RS 16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2 in | Housing & Shaft Fillet (in): | 0.0625 in |
| Outside Diameter (in): | 3.25 in | Outer Width (in): | 1.188 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Includes Inner Ring: | Yes |
| Series: | Standard | Cage Material: | No retainer |
| Number of Rows: | 1 | Bore Type: | Straight |
| Radial Clearance: | Normal | Misalignment: | No |
| Seal Type: | Shield | Rolling Element: | Needle Roller |
| Speed [Max] Oil (RPM): | 2,000 rpm | Platform: | Multi-Rol Bearing |
| Full Complement/Caged: | Full Complement | Dynamic Load Rating (lb): | 9,820 lb |
| Duplexing: | No | Static Load Rating (lb): | 42,200 lb |
| Speed [Max] Grease (RPM): | 1,000 rpm | Sealed: | Shielded - Both Sides |
| Precision Rating: | RBEC-1 | Standard Met: | ABMA, ISO |
| Lubrication Hole Type: | Lubrication Groove & Hole | Flanges: | No Flanges |
| Enclosure: | Metal Shield Both Sides | Separable: | Nonseparable |
| Component Type: | Complete with Outer and Inner race | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166073312 | Weight: | 1.52 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 1.80 IN |

