McGill Multi-Rol® Radial Needle Roller Bearing - Shielded - RS 22
Part #:7942002200
Catalog #:RS 22
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.09375 in | Bore Size (in): | 2.7500 in |
| Outside Diameter (in): | 4 in | Outer Width (in): | 1.25 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | Yes |
| Material: | 52100 Bearing Steel | Cage Material: | No retainer |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Seal Type: | Shield | Misalignment: | No |
| Rolling Element: | Needle Roller | Bore Type: | Straight |
| Speed [Max] Grease (RPM): | 750 rpm | Full Complement/Caged: | Full Complement |
| Dynamic Load Rating (lb): | 9,920 lb | Static Load Rating (lb): | 46,700 lb |
| Platform: | Multi-Rol Bearing | Sealed: | Shielded - Both Sides |
| Speed [Max] Oil (RPM): | 1,500 rpm | Duplexing: | No |
| Flanges: | No Flanges | Standard Met: | ABMA, ISO |
| Precision Rating: | RBEC-1 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Enclosure: | Metal Shield Both Sides | Separable: | Nonseparable |
| Component Type: | Complete with Outer and Inner race | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166073336 | Weight: | 1.92 LB |
| Packaged Length: | 4.06 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 4.15 IN |

