Link-Belt 18SB52E08E3 Unmounted Replacement Bearings Ball Bearings - 18SB52E08E3
Part #:10417702
Catalog #:18SB52E08E3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.1850 in |
Technical Specifications
| Vibration Frequency Roller Spin: | 0.0367 cps | Lubrication Type: | EXXON RONEX MP STD |
| Product: | Square Bore-Cylindrical Outer Ring O.D. | Mounted Clearance: | C3 STANDARD |
| Vibration Frequency Outer Ring Defect: | 0.0588 cps | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Outer Ring Width (in): | 0.7087 in | Vibration Frequency Inner Ring Defect: | 0.0912 cps |
| Type of Seal: | E3 Triple Lip Seal | Assembly Type: | Style 1 |
| Retainer Type: | NYLON | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| C Dynamic Load Rating: | 7330 lb | Maximum Temperature (F): | 225 °F |
| Co Static Load Rating: | 4460 lb | Bearing Type: | Standard Duty |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Maximum Speed (RPM): | 650 rpm |
| Maximum Temperature (C): | 107 °C | Size Code: | 208 |
| Locking Type: | Direct Shaft Mount | Primary Seal: | BUNA TRIPLE LIP SEAL |
| Available Seal Type: | E3 Triple Lip Seal; N Lip Seal | Outside Diameter (in): | 3.1496 in |
| Inner Ring Hub Diameter (in): | 2.083 in | Distance from Bearing Centerline to Inner Ring Face (in): | 0.719 in |
| Bore Length (in): | 1 7/16 in |
General Specifications
| UPC: | 662327185572 | Weight: | 1.42 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 8482105052 |
| Country of Origin: | Mexico |

