Link-Belt 18SBG42E08E3 Unmounted Replacement Bearings Ball Bearings - 18SBG42E08E3
Part #:10434402
Catalog #:18SBG42E08E3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.1850 in |
Technical Specifications
| Type of Seal: | E3 Triple Lip Seal | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Maximum Speed (RPM): | 650 rpm | Bearing Type: | Standard Duty |
| Outside Diameter (in): | 3.1496 in | Bore Length (in): | 1 7/16 in |
| Co Static Load Rating: | 4460 lb | Primary Seal: | BUNA TRIPLE LIP SEAL |
| Distance from Bearing Centerline to Inner Ring Face (in): | 0.719 in | Lubrication Type: | EXXON RONEX MP STD |
| Outer Ring Width (in): | 0.7087 in | Vibration Frequency Outer Ring Defect: | 0.0588 cps |
| Retainer Type: | NYLON | Mounted Clearance: | C3 STANDARD |
| Vibration Frequency Roller Spin: | 0.0367 cps | Size Code: | 208 |
| Inner Ring Hub Diameter (in): | 2.083 in | Locking Type: | Direct Shaft Mount |
| Vibration Frequency Inner Ring Defect: | 0.0912 cps | Vibration Frequency Fundamental Train: | 0.0065 cps |
| C Dynamic Load Rating: | 7330 lb | Product: | Square Bore-Cylindrical Outer Ring O.D. |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
General Specifications
| UPC: | 662327185558 | Weight: | 2.00 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 3.00 IN |

