Rexnord 2112U78 Bearing Inserts (Unmounted Replacements) Rex Spherical Roller Bearings - 2112U78
Part #:10419207
Catalog #:2112U78
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bearing Type: | SPHERICAL ROLLER BRG | Co Static Load Rating: | 28700 lb |
| Product: | 2000U | Locking Type: | Set Screw |
| Vibration Frequency Outer Ring Defect: | 0.0972 cps | Vibration Frequency Inner Ring Defect: | 0.1361 cps |
| Size Code: | 5 | Retainer Type: | Steel |
| C Dynamic Load Rating: | 27820 lb | Service Instructions: | BR3-001 REX 2, 3, 5, 6, 9000 |
| Bearing Brand: | REX ROLLER BEARING | Vibration Frequency Roller Spin: | 0.0466 cps |
| Locking Device Kit: | SC5 | Vibration Frequency Fundamental Train: | 0.0069 cps |
General Specifications
| UPC: | 698210195960 | Weight: | 2.60 LB |
| Country of Origin: | Mexico |

