Link-Belt 22209LBC3 Bearing Inserts (Unmounted Replacements) Link-Belt Spherical Roller Bearings - 22209LBC3KIT
Part #:10979860
Catalog #:22209LBC3KIT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 45 mm | Bore Size (in): | 1.7717 in |
Technical Specifications
| Vibration Frequency Inner Ring Defect: | 0.1640 cps | Bearing Type: | SPHERICAL ROLLER BRG |
| Maximum Speed Using Oil (RPM): | 6200 rpm | Co Static Load Rating: | 23600 lb |
| Vibration Frequency Outer Ring Defect: | 0.1188 cps | Maximum Speed Using Grease (RPM): | 5300 rpm |
| Bore Type: | Straight | Locking Type: | Direct Shaft Mount |
| Maximum Speed (RPM): | 5300 GREASE - 6200 OIL rpm | Size Code: | 22209 |
| Sealed: | None | Product: | 22200LB |
| Vibration Frequency Fundamental Train: | 0.0070 cps | Outside Diameter (in): | 3.3465 in |
| C Dynamic Load Rating: | 20800 lb | Mounted Clearance: | C3 GREATER THAN C0 NORMAL |
| Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU | Minimum Shoulder Diameter (in): | 2.10 in |
| Retainer Type: | Steel | Vibration Frequency Roller Spin: | 0.0497 cps |
| Maximum Shoulder Diameter (in): | 3 in | Housing Fillet Radius (in): | 0.04 in |
General Specifications
| UPC: | 782935473615 | Weight: | 1.20 LB |
| Packaged Length: | 10.88 IN | Packaged Width: | 6.13 IN |
| Packaged Height: | 5.38 IN | HTC: | 8482300080 |
| Country of Origin: | China |

