Link-Belt 22210LBC3 Bearing Inserts (Unmounted Replacements) Link-Belt Spherical Roller Bearings - 22210LBC3KIT
Part #:10979968
Catalog #:22210LBC3KIT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.9685 in | Bore Size (mm): | 50 mm |
Technical Specifications
| Maximum Speed Using Grease (RPM): | 5000 rpm | Minimum Shoulder Diameter (in): | 2.30 in |
| Outside Diameter (in): | 3.5433 in | C Dynamic Load Rating: | 22000 lb |
| Maximum Speed (RPM): | 5000 GREASE - 5500 OIL rpm | Vibration Frequency Inner Ring Defect: | 0.1730 cps |
| Locking Type: | Direct Shaft Mount | Vibration Frequency Roller Spin: | 0.0530 cps |
| Product: | 22200LB | Sealed: | None |
| Retainer Type: | Steel | Maximum Shoulder Diameter (in): | 3.20 in |
| Size Code: | 22210 | Bearing Type: | SPHERICAL ROLLER BRG |
| Vibration Frequency Outer Ring Defect: | 0.1272 cps | Housing Fillet Radius (in): | 0.04 in |
| Vibration Frequency Fundamental Train: | 0.0071 cps | Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU |
| Co Static Load Rating: | 25500 lb | Mounted Clearance: | C3 GREATER THAN C0 NORMAL |
| Maximum Speed Using Oil (RPM): | 5500 rpm | Bore Type: | Straight |
General Specifications
| UPC: | 782935473998 | Weight: | 2.50 LB |
| Packaged Length: | 10.88 IN | Packaged Width: | 6.13 IN |
| Packaged Height: | 5.38 IN | HTC: | 8482300080 |
| Country of Origin: | China |

