Link-Belt 22210LBKC0 Bearing Inserts (Unmounted Replacements) Link-Belt Spherical Roller Bearings - 22210LBKC0
Part #:10416150
Catalog #:22210LBKC0
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.9685 in | Bore Size (mm): | 50 mm |
Technical Specifications
| Bearing Type: | SPHERICAL ROLLER BRG | Size Code: | 22210 |
| Outside Diameter (in): | 3.5433 in | Housing Fillet Radius (in): | 0.04 in |
| Sealed: | None | Mounted Clearance: | C0 NORMAL |
| Maximum Speed Using Grease (RPM): | 5000 rpm | Vibration Frequency Fundamental Train: | 0.0071 cps |
| Co Static Load Rating: | 25500 lb | Locking Type: | Tapered Bore |
| Maximum Speed (RPM): | 5000 GREASE - 5500 OIL rpm | Maximum Speed Using Oil (RPM): | 5500 rpm |
| Maximum Shoulder Diameter (in): | 3.20 in | Minimum Shoulder Diameter (in): | 2.30 in |
| C Dynamic Load Rating: | 22000 lb | Vibration Frequency Inner Ring Defect: | 0.1730 cps |
| Vibration Frequency Outer Ring Defect: | 0.1272 cps | Product: | 22200LBK |
| Bore Type: | Tapered | Retainer Type: | Steel |
| Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU | Vibration Frequency Roller Spin: | 0.0530 cps |
General Specifications
| UPC: | 662327194246 | Weight: | 1.45 LB |

