Link-Belt 22210LBKC3 Bearing Inserts (Unmounted Replacements) Link-Belt Spherical Roller Bearings - 22210LBKC3KIT
Part #:10979971
Catalog #:22210LBKC3KIT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.9685 in | Bore Size (mm): | 50 mm |
Technical Specifications
| Maximum Speed Using Grease (RPM): | 5000 rpm | C Dynamic Load Rating: | 22000 lb |
| Minimum Shoulder Diameter (in): | 2.30 in | Vibration Frequency Roller Spin: | 0.0530 cps |
| Retainer Type: | Steel | Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU |
| Maximum Speed (RPM): | 5000 GREASE - 5500 OIL rpm | Bearing Type: | SPHERICAL ROLLER BRG |
| Maximum Shoulder Diameter (in): | 3.20 in | Product: | 22200LBK |
| Locking Type: | Tapered Bore | Outside Diameter (in): | 3.5433 in |
| Mounted Clearance: | C3 GREATER THAN C0 NORMAL | Co Static Load Rating: | 25500 lb |
| Vibration Frequency Inner Ring Defect: | 0.1730 cps | Housing Fillet Radius (in): | 0.04 in |
| Maximum Speed Using Oil (RPM): | 5500 rpm | Vibration Frequency Fundamental Train: | 0.0071 cps |
| Vibration Frequency Outer Ring Defect: | 0.1272 cps | Sealed: | None |
| Size Code: | 22210 | Bore Type: | Tapered |
General Specifications
| UPC: | 782935474025 | Weight: | 2.50 LB |
| Packaged Length: | 10.88 IN | Packaged Width: | 6.13 IN |
| Packaged Height: | 5.38 IN | HTC: | 8482300080 |
| Country of Origin: | China |

