Link-Belt 22213LBKC3 Bearing Inserts (Unmounted Replacements) Link-Belt Spherical Roller Bearings - 22213LBKC3KIT
Part #:10979980
Catalog #:22213LBKC3KIT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.5591 in | Bore Size (mm): | 65 mm |
Technical Specifications
| Vibration Frequency Outer Ring Defect: | 0.1269 cps | Sealed: | None |
| Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU | Retainer Type: | Steel |
| Minimum Shoulder Diameter (in): | 2.90 in | Locking Type: | Tapered Bore |
| Vibration Frequency Roller Spin: | 0.0523 cps | Housing Fillet Radius (in): | 0.06 in |
| C Dynamic Load Rating: | 38000 lb | Mounted Clearance: | C3 GREATER THAN C0 NORMAL |
| Product: | 22200LBK | Maximum Speed Using Oil (RPM): | 4300 rpm |
| Bearing Type: | SPHERICAL ROLLER BRG | Outside Diameter (in): | 4.7244 in |
| Co Static Load Rating: | 46500 lb | Maximum Speed Using Grease (RPM): | 3800 rpm |
| Size Code: | 22213 | Maximum Speed (RPM): | 3800 GREASE - 4300 OIL rpm |
| Bore Type: | Tapered | Vibration Frequency Fundamental Train: | 0.0071 cps |
| Maximum Shoulder Diameter (in): | 4.40 in | Vibration Frequency Inner Ring Defect: | 0.1730 cps |
General Specifications
| UPC: | 782935474216 | Weight: | 3.25 LB |
| Packaged Length: | 10.88 IN | Packaged Width: | 6.13 IN |
| Packaged Height: | 5.38 IN | HTC: | 8482300080 |
| Country of Origin: | China |

