Link-Belt 22214LBC3 Bearing Inserts (Unmounted Replacements) Link-Belt Spherical Roller Bearings - 22214LBC3
Part #:10422163
Catalog #:22214LBC3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 70 mm | Bore Size (in): | 2.7559 in |
Technical Specifications
| Bore Type: | Straight | Vibration Frequency Outer Ring Defect: | 0.1190 cps |
| Maximum Speed Using Grease (RPM): | 3600 rpm | Size Code: | 22214 |
| Outside Diameter (in): | 4.9213 in | Maximum Speed (RPM): | 3600 GREASE - 4000 OIL rpm |
| Product: | 22200LB | Co Static Load Rating: | 50000 lb |
| Retainer Type: | Steel | Vibration Frequency Fundamental Train: | 0.0070 cps |
| Maximum Shoulder Diameter (in): | 4.60 in | Sealed: | None |
| Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU | Minimum Shoulder Diameter (in): | 3.10 in |
| Vibration Frequency Roller Spin: | 0.0500 cps | Maximum Speed Using Oil (RPM): | 4000 rpm |
| Mounted Clearance: | C3 GREATER THAN C0 NORMAL | Bearing Type: | SPHERICAL ROLLER BRG |
| C Dynamic Load Rating: | 40000 lb | Housing Fillet Radius (in): | 0.06 in |
| Vibration Frequency Inner Ring Defect: | 0.1640 cps | Locking Type: | Direct Shaft Mount |
General Specifications
| UPC: | 662327194451 | Weight: | 3.79 LB |

