Link-Belt 22216LBKC3 Bearing Inserts (Unmounted Replacements) Link-Belt Spherical Roller Bearings - 22216LBKC3KIT
Part #:10980015
Catalog #:22216LBKC3KIT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 80 mm | Bore Size (in): | 3.1496 in |
Technical Specifications
| Maximum Speed (RPM): | 3200 GREASE - 3500 OIL rpm | Locking Type: | Tapered Bore |
| Outside Diameter (in): | 5.5118 in | Bore Type: | Tapered |
| Minimum Shoulder Diameter (in): | 3.5 in | Bearing Type: | SPHERICAL ROLLER BRG |
| Sealed: | None | C Dynamic Load Rating: | 46500 lb |
| Vibration Frequency Outer Ring Defect: | 0.1280 cps | Housing Fillet Radius (in): | 0.08 in |
| Retainer Type: | Steel | Size Code: | 22216 |
| Vibration Frequency Fundamental Train: | 0.0070 cps | Maximum Shoulder Diameter (in): | 5.10 in |
| Maximum Speed Using Grease (RPM): | 3200 rpm | Vibration Frequency Roller Spin: | 0.0540 cps |
| Mounted Clearance: | C3 GREATER THAN C0 NORMAL | Maximum Speed Using Oil (RPM): | 3500 rpm |
| Vibration Frequency Inner Ring Defect: | 0.1720 cps | Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU |
| Product: | 22200LBK | Co Static Load Rating: | 58500 lb |
General Specifications
| UPC: | 782935474285 | Weight: | 4.56 LB |
| Packaged Length: | 10.88 IN | Packaged Width: | 6.13 IN |
| Packaged Height: | 5.38 IN | HTC: | 8482300080 |
| Country of Origin: | China |

