Link-Belt 22217LBKC0 Bearing Inserts (Unmounted Replacements) Link-Belt Spherical Roller Bearings - 22217LBKC0KIT
Part #:10980076
Catalog #:22217LBKC0KIT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.3465 in | Bore Size (mm): | 85 mm |
Technical Specifications
| Product: | 22200LBK | Maximum Speed (RPM): | 3000 GREASE - 3250 OIL rpm |
| Maximum Shoulder Diameter (in): | 5 1/2 in | Housing Fillet Radius (in): | 0.08 in |
| Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU | Maximum Speed Using Grease (RPM): | 3000 rpm |
| Size Code: | 22217 | Vibration Frequency Outer Ring Defect: | 0.1269 cps |
| C Dynamic Load Rating: | 58500 lb | Vibration Frequency Fundamental Train: | 0.0071 cps |
| Sealed: | None | Maximum Speed Using Oil (RPM): | 3250 rpm |
| Bearing Type: | SPHERICAL ROLLER BRG | Co Static Load Rating: | 73500 lb |
| Minimum Shoulder Diameter (in): | 3.70 in | Outside Diameter (in): | 5.9055 in |
| Retainer Type: | Steel | Vibration Frequency Roller Spin: | 0.0523 cps |
| Mounted Clearance: | C0 NORMAL | Locking Type: | Tapered Bore |
| Bore Type: | Tapered | Vibration Frequency Inner Ring Defect: | 0.1730 cps |
General Specifications
| UPC: | 782935474292 | Weight: | 6.12 LB |

