Link-Belt 22217LBKC4 Bearing Inserts (Unmounted Replacements) Link-Belt Spherical Roller Bearings - 22217LBKC4KIT
Part #:10979721
Catalog #:22217LBKC4KIT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 85 mm | Bore Size (in): | 3.3465 in |
Technical Specifications
| Mounted Clearance: | C4 GREATER THAN C3 | Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU |
| Bearing Type: | SPHERICAL ROLLER BRG | Outside Diameter (in): | 5.9055 in |
| Minimum Shoulder Diameter (in): | 3.70 in | Vibration Frequency Fundamental Train: | 0.0071 cps |
| Locking Type: | Tapered Bore | Vibration Frequency Outer Ring Defect: | 0.1269 cps |
| Retainer Type: | Steel | Vibration Frequency Inner Ring Defect: | 0.1730 cps |
| Maximum Speed (RPM): | 3000 GREASE - 3250 OIL rpm | Product: | 22200LBK |
| Maximum Shoulder Diameter (in): | 5 1/2 in | Housing Fillet Radius (in): | 0.08 in |
| Vibration Frequency Roller Spin: | 0.0523 cps | Size Code: | 22217 |
| Bore Type: | Tapered | Sealed: | None |
| Maximum Speed Using Grease (RPM): | 3000 rpm | Co Static Load Rating: | 73500 lb |
| Maximum Speed Using Oil (RPM): | 3250 rpm | C Dynamic Load Rating: | 58500 lb |
General Specifications
| UPC: | 782935473950 | Weight: | 6.12 LB |
| HTC: | 8482300080 | Country of Origin: | China |

