Link-Belt 22218LBC3 Bearing Inserts (Unmounted Replacements) Link-Belt Spherical Roller Bearings - 22218LBC3KIT
Part #:10980078
Catalog #:22218LBC3KIT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 90 mm | Bore Size (in): | 3.5433 in |
Technical Specifications
| C Dynamic Load Rating: | 64000 lb | Vibration Frequency Roller Spin: | 0.0520 cps |
| Sealed: | None | Vibration Frequency Inner Ring Defect: | 0.1730 cps |
| Size Code: | 22218 | Bore Type: | Straight |
| Vibration Frequency Fundamental Train: | 0.0070 cps | Locking Type: | Direct Shaft Mount |
| Minimum Shoulder Diameter (in): | 3.90 in | Retainer Type: | Steel |
| Maximum Speed (RPM): | 2600 GREASE - 3000 OIL rpm | Maximum Speed Using Oil (RPM): | 3000 rpm |
| Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU | Mounted Clearance: | C3 GREATER THAN C0 NORMAL |
| Outside Diameter (in): | 6.2992 in | Maximum Shoulder Diameter (in): | 5.90 in |
| Vibration Frequency Outer Ring Defect: | 0.1270 cps | Maximum Speed Using Grease (RPM): | 2600 rpm |
| Bearing Type: | SPHERICAL ROLLER BRG | Housing Fillet Radius (in): | 0.08 in |
| Product: | 22200LB | Co Static Load Rating: | 81500 lb |
General Specifications
| UPC: | 782935474315 | Weight: | 7.24 LB |
| HTC: | 8482300080 | Country of Origin: | China |

