Link-Belt 22218LBKC3 Bearing Inserts (Unmounted Replacements) Link-Belt Spherical Roller Bearings - 22218LBKC3KIT
Part #:10980079
Catalog #:22218LBKC3KIT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.5433 in | Bore Size (mm): | 90 mm |
Technical Specifications
| Vibration Frequency Inner Ring Defect: | 0.1730 cps | Co Static Load Rating: | 81500 lb |
| Mounted Clearance: | C3 GREATER THAN C0 NORMAL | C Dynamic Load Rating: | 64000 lb |
| Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU | Bearing Type: | SPHERICAL ROLLER BRG |
| Product: | 22200LBK | Maximum Speed Using Grease (RPM): | 2600 rpm |
| Vibration Frequency Roller Spin: | 0.0520 cps | Maximum Speed (RPM): | 2600 GREASE - 3000 OIL rpm |
| Maximum Shoulder Diameter (in): | 5.90 in | Retainer Type: | Steel |
| Locking Type: | Tapered Bore | Sealed: | None |
| Minimum Shoulder Diameter (in): | 3.90 in | Vibration Frequency Fundamental Train: | 0.0070 cps |
| Housing Fillet Radius (in): | 0.08 in | Vibration Frequency Outer Ring Defect: | 0.1270 cps |
| Bore Type: | Tapered | Outside Diameter (in): | 6.2992 in |
| Size Code: | 22218 | Maximum Speed Using Oil (RPM): | 3000 rpm |
General Specifications
| UPC: | 782935481313 | Weight: | 7.24 LB |
| HTC: | 8482300080 | Country of Origin: | China |

