Link-Belt 22220LBKC3 Bearing Inserts (Unmounted Replacements) Link-Belt Spherical Roller Bearings - 22220LBKC3KIT
Part #:10979511
Catalog #:22220LBKC3KIT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 100 mm | Bore Size (in): | 3.9370 in |
Technical Specifications
| Minimum Shoulder Diameter (in): | 4.40 in | Product: | 22200LBK |
| Maximum Shoulder Diameter (in): | 6.60 in | Retainer Type: | STEEL |
| Vibration Frequency Outer Ring Defect: | 0.1269 cps | Co Static Load Rating: | 104000 lb |
| Vibration Frequency Fundamental Train: | 0.0071 cps | Mounted Clearance: | C3 GREATER THAN C0 NORMAL |
| Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU | Bore Type: | Tapered |
| Bearing Type: | SPHERICAL ROLLER BRG | Vibration Frequency Inner Ring Defect: | 0.1730 cps |
| Locking Type: | Tapered Bore | Outside Diameter (in): | 7.0866 in |
| Maximum Speed Using Oil (RPM): | 2800 rpm | Housing Fillet Radius (in): | 0.08 in |
| Vibration Frequency Roller Spin: | 0.0522 cps | Size Code: | 22220 |
| Maximum Speed (RPM): | 2200 GREASE - 2800 OIL rpm | Sealed: | None |
| C Dynamic Load Rating: | 80000 lb | Maximum Speed Using Grease (RPM): | 2200 rpm |
General Specifications
| UPC: | 782935473370 | Weight: | 10.50 LB |
| Packaged Length: | 10.88 IN | Packaged Width: | 6.13 IN |
| Packaged Height: | 5.38 IN | HTC: | 8482300080 |
| Country of Origin: | China |

