Link-Belt 22224LBKC0 Bearing Inserts (Unmounted Replacements) Link-Belt Spherical Roller Bearings - 22224LBKC0
Part #:10437431
Catalog #:22224LBKC0
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 4.7244 in | Bore Size (mm): | 120 mm |
Technical Specifications
| Minimum Shoulder Diameter (in): | 5.20 in | C Dynamic Load Rating: | 120000 lb |
| Outside Diameter (in): | 8.4646 in | Vibration Frequency Outer Ring Defect: | 0.1260 cps |
| Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU | Mounted Clearance: | C0 NORMAL |
| Bore Type: | Tapered | Product: | 22200LBK |
| Housing Fillet Radius (in): | 0.08 in | Vibration Frequency Inner Ring Defect: | 0.1740 cps |
| Size Code: | 22224 | Maximum Shoulder Diameter (in): | 8 in |
| Vibration Frequency Roller Spin: | 0.0510 cps | Maximum Speed (RPM): | 1900 GREASE - 2300 OIL rpm |
| Maximum Speed Using Oil (RPM): | 2300 rpm | Co Static Load Rating: | 163000 lb |
| Maximum Speed Using Grease (RPM): | 1900 rpm | Retainer Type: | Steel |
| Vibration Frequency Fundamental Train: | 0.0070 cps | Bearing Type: | SPHERICAL ROLLER BRG |
| Sealed: | None | Locking Type: | Tapered Bore |
General Specifications
| UPC: | 662327194765 | Weight: | 20.42 LB |

